Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
QAAPR20A312S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/4 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
QAAPR20A311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
QAAPX20A400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
QAAPX20A315S | Bearing Number N/A 22220 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
QAAPX20A100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
QAAPF20A400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
QAAPF20A315S | Bearing Number N/A 22220 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
QAAPF20A100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
QAAPX18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPX18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPX18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPX18A303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPX18A090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPX18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPX18A080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPR18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPR18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPR18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPR18A303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPR18A090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPR18A085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPR18A080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPF18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPF18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
QAAPF18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |