Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Concentric Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Concentric Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 50 of 84 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAPR15A075S 22215 75 mm 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAPX15A075S 22215 75 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAPF15A300S 22215 3 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAPR15A300S 22215 3 in 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAPX15A300S 22215 3 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAPF18A080S 22218 80 mm 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPR18A080S 22218 80 mm 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPX18A080S 22218 80 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPF18A303S 22218 3 3/16 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPR18A303S 22218 3 3/16 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPX18A303S 22218 3 3/16 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPF18A304S 22218 3 1/4 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPR18A304S 22218 3 1/4 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPX18A304S 22218 3 1/4 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPF18A085S 22218 85 mm 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPR18A085S 22218 85 mm 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPX18A085S 22218 85 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPF18A307S 22218 3 7/16 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPR18A307S 22218 3 7/16 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPX18A307S 22218 3 7/16 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPF18A308S 22218 3 1/2 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPR18A308S 22218 3 1/2 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPX18A308S 22218 3 1/2 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPF18A090S 22218 90 mm 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPR18A090S 22218 90 mm 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
87200 lbf
388000
N
79700 lbf
355000
N
  Results 26 - 50 of 84 1 2 3 4 
<