Double Concentric Four-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Four-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Concentric Four-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 84
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAPF13A060S
22213
60
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPR13A060S
22213
60
mm
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPX13A060S
22213
60
mm
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPF13A207S
22213
2 7/16
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPR13A207S
22213
2 7/16
in
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPX13A207S
22213
2 7/16
in
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPF13A208S
22213
2 1/2
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPR13A208S
22213
2 1/2
in
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPX13A208S
22213
2 1/2
in
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPF13A065S
22213
65
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPR13A065S
22213
65
mm
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPX13A065S
22213
65
mm
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPF15A211S
22215
2 11/16
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPR15A211S
22215
2 11/16
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPX15A211S
22215
2 11/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPF15A212S
22215
2 3/4
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPR15A212S
22215
2 3/4
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPX15A212S
22215
2 3/4
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPF15A070S
22215
70
mm
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPR15A070S
22215
70
mm
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPX15A070S
22215
70
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPF15A215S
22215
2 15/16
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPR15A215S
22215
2 15/16
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPX15A215S
22215
2 15/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPF15A075S
22215
75
mm
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 1 - 25 of 84
1
2
3
4
<