Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Concentric Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Concentric Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 51 - 75 of 84 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAPX18A090S 22218 90 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAAPR20A311S 22220 3 11/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAPR20A312S 22220 3 3/4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAPF22A110S 22222 110 mm 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAPF20A100S 22220 100 mm 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAPX20A100S 22220 100 mm 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAPR20A100S 22220 100 mm 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAPF20A315S 22220 3 15/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAPX20A315S 22220 3 15/16 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAPR20A315S 22220 3 15/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAPF20A400S 22220 4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAPX20A400S 22220 4 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAPR20A400S 22220 4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAPR22A110S 22222 110 mm 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAPF22A407S 22222 4 7/16 in 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAPX22A407S 22222 4 7/16 in 5.75 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAPR22A407S 22222 4 7/16 in 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAPF22A408S 22222 4 1/2 in 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAPX22A408S 22222 4 1/2 in 5.75 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAPR22A408S 22222 4 1/2 in 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAPF22A115S 22222 115 mm 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAPX22A115S 22222 115 mm 5.75 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAPR22A115S 22222 115 mm 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAPR26A125S 22226 125 mm 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAPF26A125S 22226 125 mm 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 51 - 75 of 84 1 2 3 4 
<