Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Concentric Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Concentric Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 76 - 84 of 84 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAPF26A415S 22226 4 15/16 in 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAPX26A415S 22226 4 15/16 in 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAPR26A415S 22226 4 15/16 in 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAPF26A500S 22226 5 in 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAPX26A500S 22226 5 in 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAPR26A500S 22226 5 in 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAPF26A130S 22226 130 mm 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAPX26A130S 22226 130 mm 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAPR26A130S 22226 130 mm 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 76 - 84 of 84 1 2 3 4 
<