Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 85 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Add To Cart/Request Quote
N/A 22213 N/A 2 1/2 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Add To Cart
Request Quote
N/A 22213 N/A 2 1/2 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Add To Cart
Request Quote
N/A 22213 N/A 65 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Add To Cart
Request Quote
N/A 22213 N/A 65 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Add To Cart
Request Quote
N/A 22213 N/A 65 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 2 11/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 2 11/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 2 11/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 2 3/4 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 2 3/4 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 2 3/4 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 3 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 3 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22215 N/A 3 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Add To Cart
Request Quote
N/A 22218 N/A 80 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.38 in187.3 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Add To Cart
Request Quote
N/A 22218 N/A 80 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.38 in187.3 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Add To Cart
Request Quote
26 - 50 of 85 | Results Per Page | View | Unit of Measure
1 2 3 4