Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
QAACW22A110S | Bearing Number N/A 22222 | Shaft Size N/A 110 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QAAC22A407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QAACW22A407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QAAC22A408S | Bearing Number N/A 22222 | Shaft Size N/A 4.5000 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QAACW22A408S | Bearing Number N/A 22222 | Shaft Size N/A 4.5000 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QAAC22A115S | Bearing Number N/A 22222 | Shaft Size N/A 115.000 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QAACW22A115S | Bearing Number N/A 22222 | Shaft Size N/A 115.000 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | Pilot Diameter N/A 10.25 in260.4 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QAACW26A415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.875 in24 mm | Pilot Diameter N/A 11 in279.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QAACW26A500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.875 in24 mm | Pilot Diameter N/A 11 in279.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QAACW26A130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.875 in24 mm | Pilot Diameter N/A 11 in279.4 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |