All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Round Flange Block
>
View Items
Double Concentric Round Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 41 of 41
1
2
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAFY20A100S
22220
100
mm
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAFY20A315S
22220
3 15/16
in
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAFY20A400S
22220
4
in
10.75
in
273.1
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAFX22A407S
22222
4 7/16
in
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QAAFY22A407S
22222
4 7/16
in
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QAAFX22A408S
22222
4 1/2
in
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QAAFY22A408S
22222
4 1/2
in
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QAAFX22A115S
22222
115
mm
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QAAFY22A115S
22222
115
mm
12.88
in
327.2
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QAAFX26A415S
22226
4 15/16
in
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAFY26A415S
22226
4 15/16
in
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAFX26A500S
22226
5
in
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAFY26A500S
22226
5
in
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAFXP26A500S
22226
5
in
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAFX26A130S
22226
130
mm
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAFY26A130S
22226
130
mm
14
in
355.6
mm
1.125
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
Results 26 - 41 of 41
1
2