Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Concentric Round Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Round Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Concentric Round Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 51 - 75 of 77 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAFY20A100S 22220 100 mm 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAFXP20A100S 22220 100 mm 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAFY20A315S 22220 3 15/16 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAFXP20A315S 22220 3 15/16 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAFY20A400S 22220 4 in 10.75 in
273.1
mm
1 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAFXP20A400S 22220 4 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAFXP22A110S 22222 110 mm 12.88 in
327.2
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAFX22A407S 22222 4 7/16 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAFY22A407S 22222 4 7/16 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAFXP22A407S 22222 4 7/16 in 12.88 in
327.2
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAFX22A408S 22222 4 1/2 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAFY22A408S 22222 4 1/2 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAFXP22A408S 22222 4 1/2 in 12.88 in
327.2
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAFX22A115S 22222 115 mm 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAFY22A115S 22222 115 mm 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAFXP22A115S 22222 115 mm 12.88 in
327.2
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAFXP26A125S 22226 125 mm 14 in
355.6
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAFX26A415S 22226 4 15/16 in 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAFY26A415S 22226 4 15/16 in 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAFXP26A415S 22226 4 15/16 in 14 in
355.6
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAFX26A500S 22226 5 in 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAFY26A500S 22226 5 in 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAFXP26A500S 22226 5 in 14 in
355.6
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAFX26A130S 22226 130 mm 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAFY26A130S 22226 130 mm 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 51 - 75 of 77 1 2 3 4 
<