Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Concentric Round Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Round Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Concentric Round Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 77 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAFY10A115S 22210 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFXP10A115S 22210 1 15/16 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFY10A050S 22210 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFXP10A050S 22210 50 mm 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFY10A200S 22210 2 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFXP10A200S 22210 2 in 5.75 in
146.1
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
QAAFY11A055S 22211 55 mm 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFXP11A055S 22211 55 mm 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFY11A203S 22211 2 3/16 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFXP11A203S 22211 2 3/16 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFY11A204S 22211 2 1/4 in 6.38 in
162.1
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFXP11A204S 22211 2 1/4 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
QAAFY13A060S 22213 60 mm 6.75 in
171.5
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAAFXP13A060S 22213 60 mm 7.12 in
180.8
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAAFY13A207S 22213 2 7/16 in 6.75 in
171.5
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAAFXP13A207S 22213 2 7/16 in 7.12 in
180.8
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAAFY13A208S 22213 2 1/2 in 6.75 in
171.5
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAAFXP13A208S 22213 2 1/2 in 7.12 in
180.8
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAAFY13A065S 22213 65 mm 6.75 in
171.5
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAAFYP13A065S 22213 65 mm 6.75 in
171.5
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAAFXP13A065S 22213 65 mm 7.12 in
180.8
mm
0.625 in
16
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAAFY15A211S 22215 2 11/16 in 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFXP15A211S 22215 2 11/16 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFY15A212S 22215 2 3/4 in 7.88 in
200.2
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAFXP15A212S 22215 2 3/4 in 8.5 in
215.9
mm
0.75 in
20
mm
54100 lbf
240000
N
49900 lbf
222000
N
  Results 1 - 25 of 77 1 2 3 4 
<