Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QAAFY10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 5.75 in146.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAAFY10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 5.75 in146.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAAFY11A203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAAFY11A204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QAAFY13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAFY13A208S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAFY15A211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAFY15A212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAFY15A215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAFY15A300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAFY18A303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QAAFY18A304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QAAFY18A307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QAAFY18A308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N | CAD N/A |
QAAFY20A311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QAAFY20A312S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/4 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QAAFY20A315S | Bearing Number N/A 22220 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QAAFY20A400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QAAFX22A407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QAAFY22A407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QAAFX22A408S | Bearing Number N/A 22222 | Shaft Size N/A 4.5000 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QAAFY22A408S | Bearing Number N/A 22222 | Shaft Size N/A 4.5000 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QAAFX26A415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QAAFY26A415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QAAFX26A500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |