Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 50 of 66 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAFB17K215S 22217 2 15/16 in 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAAFC17K215S 22217 2 15/16 in 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAAFK17K215S 22217 2 15/16 in 9.5 in
241.3
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
DAAF17K075S 22217 75 mm 8.48 in
215.4
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAAFB17K075S 22217 75 mm 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAAFC17K075S 22217 75 mm 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAAFK17K075S 22217 75 mm 9.5 in
241.3
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
DAAF17K300S 22217 3 in 8.48 in
215.4
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAAFB17K300S 22217 3 in 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAAFC17K300S 22217 3 in 9.45 in
240
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAAFK17K300S 22217 3 in 9.5 in
241.3
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
DAAF20K307S 22220 3 7/16 in 9.9 in
251.5
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAFB20K307S 22220 3 7/16 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAFC20K307S 22220 3 7/16 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAFK20K307S 22220 3 7/16 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAF20K308S 22220 3 1/2 in 9.9 in
251.5
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAFB20K308S 22220 3 1/2 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAFC20K308S 22220 3 1/2 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAFK20K308S 22220 3 1/2 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAF20K090S 22220 90 mm 9.9 in
251.5
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAFB20K090S 22220 90 mm 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAFC20K090S 22220 90 mm 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAFK20K090S 22220 90 mm 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAF22K100S 22222 100 mm 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAFB22K100S 22222 100 mm 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
  Results 26 - 50 of 66 1 2 3 
<