Double Nut Tapered Adapter Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Nut Tapered Adapter Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 66
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
DAAF11K115S
22211
1 15/16
in
6.19
in
157.2
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAFK11K115S
22211
1 15/16
in
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
DAAF11K050S
22211
50
mm
6.19
in
157.2
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAFK11K050S
22211
50
mm
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
DAAF11K200S
22211
2
in
6.19
in
157.2
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAAFK11K200S
22211
2
in
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
DAAF13K203S
22213
2 3/16
in
6.89
in
175
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAFK13K203S
22213
2 3/16
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
DAAF13K204S
22213
2 1/4
in
6.89
in
175
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAFK13K204S
22213
2 1/4
in
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
DAAF13K060S
22213
60
mm
6.89
in
175
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAAFK13K060S
22213
60
mm
7.12
in
180.8
mm
0.625
in
16
mm
48600
lbf
216000
N
46400
lbf
206000
N
DAAF15K207S
22215
2 7/16
in
7.6
in
193
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAFB15K207S
22215
2 7/16
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAFC15K207S
22215
2 7/16
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAFK15K207S
22215
2 7/16
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
DAAF15K208S
22215
2 1/2
in
7.6
in
193
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAFB15K208S
22215
2 1/2
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAFC15K208S
22215
2 1/2
in
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAFK15K208S
22215
2 1/2
in
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
DAAF15K065S
22215
65
mm
7.6
in
193
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAFB15K065S
22215
65
mm
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAFC15K065S
22215
65
mm
8.47
in
215.1
mm
0.625
in
16
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAAFK15K065S
22215
65
mm
8.5
in
215.9
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
DAAF17K215S
22217
2 15/16
in
8.48
in
215.4
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
Results 1 - 25 of 66
1
2
3
<