All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Flange Block
>
View Items
Double Nut Tapered Adapter Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 66
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAAFB17K215S
22217
2 15/16
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAFC17K215S
22217
2 15/16
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAFK17K215S
22217
2 15/16
in
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
DAAF17K075S
22217
75
mm
8.48
in
215.4
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAFB17K075S
22217
75
mm
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAFC17K075S
22217
75
mm
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAFK17K075S
22217
75
mm
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
DAAF17K300S
22217
3
in
8.48
in
215.4
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAFB17K300S
22217
3
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAFC17K300S
22217
3
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
TAAFK17K300S
22217
3
in
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
DAAF20K307S
22220
3 7/16
in
9.9
in
251.5
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAFB20K307S
22220
3 7/16
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAFC20K307S
22220
3 7/16
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAFK20K307S
22220
3 7/16
in
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
DAAF20K308S
22220
3 1/2
in
9.9
in
251.5
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAFB20K308S
22220
3 1/2
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAFC20K308S
22220
3 1/2
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAFK20K308S
22220
3 1/2
in
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
DAAF20K090S
22220
90
mm
9.9
in
251.5
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAFB20K090S
22220
90
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAFC20K090S
22220
90
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
TAAFK20K090S
22220
90
mm
11-3/4
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
DAAF22K100S
22222
100
mm
10.96
in
278.4
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAFB22K100S
22222
100
mm
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 26 - 50 of 66
1
2
3