Double Nut Tapered Adapter Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Nut Tapered Adapter Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 51 - 66 of 66
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAAFC22K100S
22222
100
mm
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
DAAF22K315S
22222
3 15/16
in
10.96
in
278.4
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAFB22K315S
22222
3 15/16
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAFC22K315S
22222
3 15/16
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
DAAF22K400S
22222
4
in
10.96
in
278.4
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAFB22K400S
22222
4
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
TAAFC22K400S
22222
4
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
DAAF26K407S
22226
4 7/16
in
12.38
in
314.5
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAFB26K407S
22226
4 7/16
in
13.97
in
354.8
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAFC26K407S
22226
4 7/16
in
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
DAAF26K408S
22226
4 1/2
in
12.38
in
314.5
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAFB26K408S
22226
4 1/2
in
13.97
in
354.8
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAFC26K408S
22226
4 1/2
in
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
DAAF26K115S
22226
115
mm
12.38
in
314.5
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAFB26K115S
22226
115
mm
13.97
in
354.8
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAAFC26K115S
22226
115
mm
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
Results 51 - 66 of 66
1
2
3
<