All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Flange Block > View Items  

Double Nut Tapered Adapter Flange Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 66 of 66 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAFC22K100S 22222 100 mm 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
DAAF22K315S 22222 3 15/16 in 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAAFB22K315S 22222 3 15/16 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAAFC22K315S 22222 3 15/16 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
DAAF22K400S 22222 4 in 10.96 in
278.4
mm
0.875 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAAFB22K400S 22222 4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
TAAFC22K400S 22222 4 in 12.2 in
309.9
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
DAAF26K407S 22226 4 7/16 in 12.38 in
314.5
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
TAAFB26K407S 22226 4 7/16 in 13.97 in
354.8
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
TAAFC26K407S 22226 4 7/16 in 13.98 in
355.1
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
DAAF26K408S 22226 4 1/2 in 12.38 in
314.5
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
TAAFB26K408S 22226 4 1/2 in 13.97 in
354.8
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
TAAFC26K408S 22226 4 1/2 in 13.98 in
355.1
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
DAAF26K115S 22226 115 mm 12.38 in
314.5
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
TAAFB26K115S 22226 115 mm 13.97 in
354.8
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
TAAFC26K115S 22226 115 mm 13.98 in
355.1
mm
0.875 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
  Results 51 - 66 of 66 1 2 3