Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 50 of 1151 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

DAAF09K107SM N/A 22209 N/A 1 7/16 in50 mm N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K107SB N/A 22209 N/A 1 7/16 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K107SC N/A 22209 N/A 1 7/16 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K107SEB N/A 22209 N/A 1 7/16 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K107SEC N/A 22209 N/A 1 7/16 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K107SEM N/A 22209 N/A 1 7/16 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K107SEN N/A 22209 N/A 1 7/16 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K107SEO N/A 22209 N/A 1 7/16 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K107SET N/A 22209 N/A 1 7/16 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K107SN N/A 22209 N/A 1 7/16 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K107SO N/A 22209 N/A 1 7/16 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108SM N/A 22209 N/A 1 1/2 in50 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAFL09K108SM N/A 22209 N/A 1 1/2 in N/A 5 in127 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108SB N/A 22209 N/A 1 1/2 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108SC N/A 22209 N/A 1 1/2 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108SEB N/A 22209 N/A 1 1/2 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108SEC N/A 22209 N/A 1 1/2 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108SEM N/A 22209 N/A 1 1/2 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108SEN N/A 22209 N/A 1 1/2 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108SEO N/A 22209 N/A 1 1/2 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108SET N/A 22209 N/A 1 1/2 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108SN N/A 22209 N/A 1 1/2 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108SO N/A 22209 N/A 1 1/2 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K108ST N/A 22209 N/A 1 1/2 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040SM N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAFL09K040SM N/A 22209 N/A 40 mm N/A 5 in127 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040SB N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040SC N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040SEB N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040SEC N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040SEM N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040SEN N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040SEO N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040SET N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040SN N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040SO N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF09K040ST N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
DAAF10K111SM N/A 22210 N/A 1 11/16 in50 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAFL10K111SM N/A 22210 N/A 1 11/16 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAF10K111SB N/A 22210 N/A 1 11/16 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAF10K111SC N/A 22210 N/A 1 11/16 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAF10K111SEB N/A 22210 N/A 1 11/16 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAF10K111SEC N/A 22210 N/A 1 11/16 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAF10K111SEM N/A 22210 N/A 1 11/16 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAF10K111SEN N/A 22210 N/A 1 11/16 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAF10K111SEO N/A 22210 N/A 1 11/16 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAF10K111SET N/A 22210 N/A 1 11/16 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAF10K111SN N/A 22210 N/A 1 11/16 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAF10K111SO N/A 22210 N/A 1 11/16 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DAAF10K111ST N/A 22210 N/A 1 11/16 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
1 - 50 of 1151 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »