Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
151 - 200 of 252 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
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
Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAMC20K307SEN N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K307SEO N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K307SET N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K307SN N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K307SO N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K307ST N/A 22220 N/A 3 7/16 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308SM N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308SB N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308SC N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308SEB N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308SEC N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308SEM N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308SEN N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308SEO N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308SET N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308SN N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308SO N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308ST N/A 22220 N/A 3 1/2 in N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090SM N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090SB N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090SC N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090SEB N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090SEC N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090SEM N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090SEN N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090SEO N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090SET N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090SN N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090SO N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090ST N/A 22220 N/A 90 mm N/A 8.125 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC22K100SM N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K100SB N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K100SC N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K100SEB N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K100SEC N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K100SEM N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K100SEN N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K100SEO N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K100SET N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K100SN N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K100SO N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K100ST N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K315SM N/A 22222 N/A 3 15/16 in N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K315SB N/A 22222 N/A 3 15/16 in N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K315SC N/A 22222 N/A 3 15/16 in N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K315SEB N/A 22222 N/A 3 15/16 in N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K315SEC N/A 22222 N/A 3 15/16 in N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K315SEM N/A 22222 N/A 3 15/16 in N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K315SEN N/A 22222 N/A 3 15/16 in N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K315SEO N/A 22222 N/A 3 15/16 in N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
151 - 200 of 252 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »