Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 50 of 252 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAMC11K115SM N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K115SB N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K115SC N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K115SEB N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K115SEC N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K115SEM N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K115SEN N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K115SEO N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K115SET N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K115SN N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K115SO N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K115ST N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050SM N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050SB N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050SC N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050SEB N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050SEC N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050SEM N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050SEN N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050SEO N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050SET N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050SN N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050SO N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050ST N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200SM N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200SB N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200SC N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200SEB N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200SEC N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200SEM N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200SEN N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200SEO N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200SET N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200SN N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200SO N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200ST N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC13K203SM N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K203SB N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K203SC N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K203SEB N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K203SEC N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K203SEM N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K203SEN N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K203SEO N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K203SET N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K203SN N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K203SO N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K203ST N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K204SM N/A 22213 N/A 2 1/4 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K204SB N/A 22213 N/A 2 1/4 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
1 - 50 of 252 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »