Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Cartridge Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Cartridge Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Cartridge Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 21 of 21 Unit of Measure: Imperial Metric Both 1 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAMC11K115S 22211 1 15/16 in 4.531 in
115.1
mm
3.01 in
76.33
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAAMC11K050S 22211 50 mm 4.531 in
115.1
mm
3.01 in
76.33
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAAMC11K200S 22211 2 in 4.531 in
115.1
mm
3.01 in
76.33
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAAMC13K203S 22213 2 3/16 in 5 in
127
mm
3.26 in
82.83
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAAMC13K204S 22213 2 1/4 in 5 in
127
mm
3.26 in
82.83
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAAMC13K060S 22213 60 mm 5 in
127
mm
3.26 in
82.83
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAAMC15K207S 22215 2 7/16 in 5 7/8 in
149.2
mm
3.64 in
92.33
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAAMC15K208S 22215 2 1/2 in 5 7/8 in
149.2
mm
3.64 in
92.33
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAAMC15K065S 22215 65 mm 5 7/8 in
149.2
mm
3.64 in
92.33
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAAMC17K215S 22217 2 15/16 in 6.7500 in
171.5
mm
4.12 in
104.33
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAAMC17K075S 22217 75 mm 6.7500 in
171.5
mm
4.12 in
104.33
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAAMC17K300S 22217 3 in 6.7500 in
171.5
mm
4.12 in
104.33
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAAMC20K307S 22220 3 7/16 in 8.1250 in
206.4
mm
4.8 in
121.83
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAMC20K308S 22220 3 1/2 in 8.1250 in
206.4
mm
4.8 in
121.83
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAMC20K090S 22220 90 mm 8.1250 in
206.4
mm
4.8 in
121.83
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAMC22K100S 22222 100 mm 8-3/4 in
222.3
mm
5.15 in
130.7
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAMC22K315S 22222 3 15/16 in 8-3/4 in
222.3
mm
5.15 in
130.7
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAMC22K400S 22222 4 in 8-3/4 in
222.3
mm
5.15 in
130.7
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAMC26K407S 22226 4 7/16 in 10.437 in
265.1
mm
5.89 in
149.65
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAAMC26K408S 22226 4 1/2 in 10.437 in
265.1
mm
5.89 in
149.65
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAAMC26K115S 22226 115 mm 10.437 in
265.1
mm
5.89 in
149.65
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 1 - 21 of 21 1 
<