Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
TAAMC11K115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.01 in76.33 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAAMC11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.01 in76.33 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAAMC13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.26 in82.83 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAAMC13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/4 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.26 in82.83 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAAMC15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2 7/16 in | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 3.64 in92.33 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAAMC15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 3.64 in92.33 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAAMC17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 4.12 in104.33 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAAMC17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 4.12 in104.33 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAAMC20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 4.8 in121.83 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAAMC20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 4.8 in121.83 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAAMC22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 5.15 in130.7 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAAMC22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 5.15 in130.7 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAAMC26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 5.89 in149.65 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAAMC26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 5.89 in149.65 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAAMC11K050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.01 in76.33 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAAMC13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.26 in82.83 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAAMC15K065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Outside Diameter N/A 5.8750 in149.2 mm | Total Width N/A 3.64 in92.33 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAAMC17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75 mm | Outside Diameter N/A 6.7500 in171.5 mm | Total Width N/A 4.12 in104.33 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAAMC20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Outside Diameter N/A 8.1250 in206.4 mm | Total Width N/A 4.8 in121.83 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAAMC22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 5.15 in130.7 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAAMC26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 5.89 in149.65 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |