Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1401 - 1450 of 1755 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA31SN40K703SO N/A 23140 N/A 7 3/16 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH40K704SB N/A 23140 N/A 7 1/4 in N/A 8.25 in209.6 mm N/A 22.5 in573.1 mm N/A 25 in635 mm N/A 5 in127 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH40DK704SB N/A 23140 N/A 7 1/4 in N/A 8.25 in209.5 mm N/A 23 in584.2 mm N/A 25 in635 mm N/A 6.75 in171.5 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH640K704SB N/A 23140 N/A 7 1/4 in N/A 9.88 in250.8 mm N/A 26.25 in666.8 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH640DK704SB N/A 23140 N/A 7 1/4 in N/A 9.88 in250.8 mm N/A 26.63 in676.3 mm N/A 29.25 in743 mm N/A 7.63 in193.7 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAAPH040K704SB N/A 23140 N/A 7 1/4 in N/A 7.06 in179.3 mm N/A 19.38 in492.3 mm N/A 21.63 in549.4 mm N/A 4.25 in107 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA30SN40K704SB N/A 23140 N/A 7 1/4 in N/A 7.48 in190 mm N/A 18.11 in460 mm N/A 19.69 in500 mm N/A 4.72 in120 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA31SN40K704SB N/A 23140 N/A 7 1/4 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA30SN40K704SO N/A 23140 N/A 7 1/4 in N/A 7.48 in190 mm N/A 18.11 in460 mm N/A 19.69 in500 mm N/A 4.72 in120 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA31SN40K704SO N/A 23140 N/A 7 1/4 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 540000 lbf2400000 N N/A 386000 lbf1720000 N N/A CAD Icon (for items table)
TAA4SD44K713SB N/A 23144 N/A 7 13/16 in N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K713SB N/A 23144 N/A 7 13/16 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44DK713SB N/A 23144 N/A 7 13/16 in N/A 9.5 in241.3 mm N/A 25.63 in651 mm N/A 27.88 in708.1 mm N/A 7.25 in184.2 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K713SB N/A 23144 N/A 7 13/16 in N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K713SB N/A 23144 N/A 7 13/16 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K713SB N/A 23144 N/A 7 13/16 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K713SO N/A 23144 N/A 7 13/16 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K713SO N/A 23144 N/A 7 13/16 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA4SD44K200SB N/A 23144 N/A 200 mm N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K200SB N/A 23144 N/A 200 mm N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44DK200SB N/A 23144 N/A 200 mm N/A 9.5 in241.3 mm N/A 25.63 in651 mm N/A 27.88 in708.1 mm N/A 7.25 in184.2 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K200SB N/A 23144 N/A 200 mm N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K200SB N/A 23144 N/A 200 mm N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K200SB N/A 23144 N/A 200 mm N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K200SO N/A 23144 N/A 200 mm N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K200SEO N/A 23144 N/A 200 mm N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K200SO N/A 23144 N/A 200 mm N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K200SEO N/A 23144 N/A 200 mm N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K200SO N/A 23144 N/A 200 mm N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA4SD44K714SB N/A 23144 N/A 7 7/8 in N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K714SB N/A 23144 N/A 7 7/8 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44DK714SB N/A 23144 N/A 7 7/8 in N/A 9.5 in241.3 mm N/A 25.63 in651 mm N/A 27.88 in708.1 mm N/A 7.25 in184.2 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K714SB N/A 23144 N/A 7 7/8 in N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K714SB N/A 23144 N/A 7 7/8 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K714SB N/A 23144 N/A 7 7/8 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K714SO N/A 23144 N/A 7 7/8 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K714SO N/A 23144 N/A 7 7/8 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA4SD44K715SB N/A 23144 N/A 7 15/16 in N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K715SB N/A 23144 N/A 7 15/16 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44DK715SB N/A 23144 N/A 7 15/16 in N/A 9.5 in241.3 mm N/A 25.63 in651 mm N/A 27.88 in708.1 mm N/A 7.25 in184.2 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K715SB N/A 23144 N/A 7 15/16 in N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K715SB N/A 23144 N/A 7 15/16 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K715SB N/A 23144 N/A 7 15/16 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K715SEO N/A 23144 N/A 7 15/16 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K715SO N/A 23144 N/A 7 15/16 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K715SO N/A 23144 N/A 7 15/16 in N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K715SO N/A 23144 N/A 7 15/16 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K715SO N/A 23144 N/A 7 15/16 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA4SD44K800SB N/A 23144 N/A 8 in N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K800SB N/A 23144 N/A 8 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
1401 - 1450 of 1755 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »