Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1451 - 1500 of 1755 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH44DK800SB N/A 23144 N/A 8 in N/A 9.5 in241.3 mm N/A 25.63 in651 mm N/A 27.88 in708.1 mm N/A 7.25 in184.2 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K800SB N/A 23144 N/A 8 in N/A 7.88 in200.1 mm N/A 21.63 in549.4 mm N/A 24.38 in619.2 mm N/A 4.5 in114.3 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K800SB N/A 23144 N/A 8 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K800SB N/A 23144 N/A 8 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA4SD44K800SEO N/A 23144 N/A 8 in N/A 12.5 in317.5 mm N/A 30.5 in774.7 mm N/A 34 in863.6 mm N/A 6 in152.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K800SEO N/A 23144 N/A 8 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K800SET N/A 23144 N/A 8 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K800SO N/A 23144 N/A 8 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K800ST N/A 23144 N/A 8 in N/A 9.5 in241.3 mm N/A 24.75 in630.4 mm N/A 27.88 in708.2 mm N/A 5.25 in133.4 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K800SO N/A 23144 N/A 8 in N/A 8.27 in210 mm N/A 19.29 in490 mm N/A 20.87 in530 mm N/A 5.12 in130 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K800SO N/A 23144 N/A 8 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH048K807SB N/A 23148 N/A 8 7/16 in N/A 8.25 in209.5 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K807SB N/A 23148 N/A 8 7/16 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K807SB N/A 23148 N/A 8 7/16 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K807SO N/A 23148 N/A 8 7/16 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K807SO N/A 23148 N/A 8 7/16 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAAPH048K808SB N/A 23148 N/A 8 1/2 in N/A 8.25 in209.5 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K808SB N/A 23148 N/A 8 1/2 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K808SB N/A 23148 N/A 8 1/2 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAAPH048K808SEO N/A 23148 N/A 8 1/2 in N/A 8.25 in209.5 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAAPH048K808SO N/A 23148 N/A 8 1/2 in N/A 8.25 in209.5 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K808SO N/A 23148 N/A 8 1/2 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K808SO N/A 23148 N/A 8 1/2 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAAPH048K220SB N/A 23148 N/A 220 mm N/A 8.25 in209.5 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K220SB N/A 23148 N/A 220 mm N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K220SB N/A 23148 N/A 220 mm N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K220SEO N/A 23148 N/A 220 mm N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K220SO N/A 23148 N/A 220 mm N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K220ST N/A 23148 N/A 220 mm N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K220SEO N/A 23148 N/A 220 mm N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K220SO N/A 23148 N/A 220 mm N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAAPH048K815SB N/A 23148 N/A 8 15/16 in N/A 8.25 in209.5 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K815SB N/A 23148 N/A 8 15/16 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K815SB N/A 23148 N/A 8 15/16 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K815SO N/A 23148 N/A 8 15/16 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K815SO N/A 23148 N/A 8 15/16 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAAPH048K900SB N/A 23148 N/A 9 in N/A 8.25 in209.5 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K900SB N/A 23148 N/A 9 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K900SB N/A 23148 N/A 9 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K900SO N/A 23148 N/A 9 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K900SO N/A 23148 N/A 9 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAAPH052K907SB N/A 23152 N/A 9 7/16 in N/A 9.5 in241.3 mm N/A 24.75 in628.6 mm N/A 27.88 in708.1 mm N/A 5.25 in133.3 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD Icon (for items table)
TAAPH152K907SB N/A 23152 N/A 9 7/16 in N/A 10.25 in260.3 mm N/A 29 in736.6 mm N/A 30.5 in774.7 mm N/A 8.75 in222.2 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD Icon (for items table)
TAA30SN52K907SB N/A 23152 N/A 9 7/16 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD Icon (for items table)
TAA31SN52K907SB N/A 23152 N/A 9 7/16 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD Icon (for items table)
TAAPH152K907SEO N/A 23152 N/A 9 7/16 in N/A 10.25 in260.3 mm N/A 29 in736.6 mm N/A 30.5 in774.7 mm N/A 8.75 in222.2 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD Icon (for items table)
TAAPH152K907SO N/A 23152 N/A 9 7/16 in N/A 10.25 in260.3 mm N/A 29 in736.6 mm N/A 30.5 in774.7 mm N/A 8.75 in222.2 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD Icon (for items table)
TAA30SN52K907SO N/A 23152 N/A 9 7/16 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD Icon (for items table)
TAA31SN52K907SO N/A 23152 N/A 9 7/16 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD Icon (for items table)
TAAPH052K240SB N/A 23152 N/A 240 mm N/A 9.5 in241.3 mm N/A 24.75 in628.6 mm N/A 27.88 in708.1 mm N/A 5.25 in133.3 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD Icon (for items table)
1451 - 1500 of 1755 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »