Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1751 - 1755 of 1755 | Results Per Page | View | Unit of Measure
« 36 
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA31SN80K1500SO N/A 23180 N/A 15 in N/A 14.96 in380 mm N/A 36.61 in930 mm N/A 38.19 in970 mm N/A 9.45 in240 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAAPH180K1500SEO N/A 23180 N/A 15 in N/A 15.5 in393.7 mm N/A 41.75 in1060.4 mm N/A 43.5 in1104.9 mm N/A 12.25 in311.1 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAAPH180K1500SO N/A 23180 N/A 15 in N/A 15.5 in393.7 mm N/A 41.75 in1060.4 mm N/A 43.5 in1104.9 mm N/A 12.25 in311.1 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAA30SN80K1500SO N/A 23180 N/A 15 in N/A 13.78 in350 mm N/A 32.28 in820 mm N/A 33.86 in860 mm N/A 8.66 in220 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAA31SN80K1500SB N/A 23180 N/A 15 in N/A 14.96 in380 mm N/A 36.61 in930 mm N/A 38.19 in970 mm N/A 9.45 in240 mm N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
1751 - 1755 of 1755 | Results Per Page | View | Unit of Measure
« 36