Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
---|---|---|---|---|---|---|
TAAFK22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
TAAFK22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
TAAFK22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
TAAFK26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
TAAFK26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
TAAFK26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |