Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| TAASD09K107S | Bearing Number N/A 22209 | Shaft Size N/A 1 7/16 in | Base to Center Height N/A 2.88 in73.2 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAADI09K107S | Bearing Number N/A 22209 | Shaft Size N/A 1 7/16 in | Base to Center Height N/A 2.38 in60.5 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 6.63 in168.4 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAAPN09K107S | Bearing Number N/A 22209 | Shaft Size N/A 1 7/16 in | Base to Center Height N/A 2.362 in60 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7 in177.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAAPA09K107S | Bearing Number N/A 22209 | Shaft Size N/A 1 7/16 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7 in177.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| DAAP09K107S | Bearing Number N/A 22209 | Shaft Size N/A 1 7/16 in | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| DAAPL09K107S | Bearing Number N/A 22209 | Shaft Size N/A 1 7/16 in | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAASD09K108S | Bearing Number N/A 22209 | Shaft Size N/A 1 1/2 in | Base to Center Height N/A 2.88 in73.2 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAADI09K108S | Bearing Number N/A 22209 | Shaft Size N/A 1 1/2 in | Base to Center Height N/A 2.63 in66.8 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAAPN09K108S | Bearing Number N/A 22209 | Shaft Size N/A 1 1/2 in | Base to Center Height N/A 2.362 in60 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7 in177.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAAPA09K108S | Bearing Number N/A 22209 | Shaft Size N/A 1 1/2 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7 in177.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| DAAP09K108S | Bearing Number N/A 22209 | Shaft Size N/A 1 1/2 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6.5 in165.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| DAAPL09K108S | Bearing Number N/A 22209 | Shaft Size N/A 1 1/2 in | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAASD09K040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.88 in73.2 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAADI09K040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.63 in66.8 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAAPN09K040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.362 in60 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7 in177.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAAPA09K040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7 in177.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| DAAP09K040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6.5 in165.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| DAAPL09K040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAASD10K111S | Bearing Number N/A 22210 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 7.56 in192 mm | Bolt Spacing Max N/A 7.94 in201.7 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAADI10K111S | Bearing Number N/A 22210 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.63 in66.8 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAAPN10K111S | Bearing Number N/A 22210 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.362 in60 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7 in177.8 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAAPA10K111S | Bearing Number N/A 22210 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 7 in177.8 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| DAAP10K111S | Bearing Number N/A 22210 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.7 in144.8 mm | Bolt Spacing Max N/A 6.5 in165.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| DAAPL10K111S | Bearing Number N/A 22210 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.31 in134.9 mm | Bolt Spacing Max N/A 6.5 in165.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAASD10K112S | Bearing Number N/A 22210 | Shaft Size N/A 1 3/4 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 7.56 in192 mm | Bolt Spacing Max N/A 7.94 in201.7 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |