Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 62 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

TAACK10K111S 22210 1 11/16 in 6 in
152.4
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAACK10K112S 22210 1 3/4 in 6 in
152.4
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAACK10K045S 22210 45 mm 6 in
152.4
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
DAAC11K115S 22211 1 15/16 in 5.38 in
136.7
mm
0.438 in
10
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAACK11K115S 22211 1 15/16 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
DAAC11K050S 22211 50 mm 5.38 in
136.7
mm
0.438 in
10
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAACK11K050S 22211 50 mm 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
DAAC11K200S 22211 2 in 5.38 in
136.7
mm
0.438 in
10
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAACK11K200S 22211 2 in 6 in
152.4
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAACK12K055S 22212 55 mm 6.5 in
165.1
mm
0.5 in
12
mm
39000 lbf
174000
N
38100 lbf
169000
N
DAAC13K203S 22213 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAACK13K203S 22213 2 3/16 in 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
DAAC13K204S 22213 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAACK13K204S 22213 2 1/4 in 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
DAAC13K060S 22213 60 mm 6 in
152.4
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAACK13K060S 22213 60 mm 6.5 in
165.1
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
DAAC15K207S 22215 2 7/16 in 6.5 in
165.1
mm
0.5 in
12
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAACK15K207S 22215 2 7/16 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
DAAC15K208S 22215 2 1/2 in 6.5 in
165.1
mm
0.5 in
12
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAACK15K208S 22215 2 1/2 in 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
DAAC15K065S 22215 65 mm 6.5 in
165.1
mm
0.5 in
12
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAACK15K065S 22215 65 mm 7.5 in
190.5
mm
0.625 in
16
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAACK16K211S 22216 2 11/16 in 8.63 in
219.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAACK16K212S 22216 2 3/4 in 8.63 in
219.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAACK16K070S 22216 70 mm 8.63 in
219.2
mm
0.75 in
20
mm
62500 lbf
278000
N
57200 lbf
254000
N
  Results 1 - 25 of 62 1 2 3 
<