Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 21 of 21 Unit of Measure: Imperial Metric Both 1 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

DAAC11K115S 22211 1 15/16 in 5.38 in
136.7
mm
0.438 in
10
mm
31900 lbf
142000
N
31400 lbf
140000
N
DAAC11K050S 22211 50 mm 5.38 in
136.7
mm
0.438 in
10
mm
31900 lbf
142000
N
31400 lbf
140000
N
DAAC11K200S 22211 2 in 5.38 in
136.7
mm
0.438 in
10
mm
31900 lbf
142000
N
31400 lbf
140000
N
DAAC13K203S 22213 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
DAAC13K204S 22213 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
DAAC13K060S 22213 60 mm 6 in
152.4
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
DAAC15K207S 22215 2 7/16 in 6-1/2 in
165.1
mm
0.5 in
12
mm
54100 lbf
240000
N
49900 lbf
222000
N
DAAC15K208S 22215 2 1/2 in 6-1/2 in
165.1
mm
0.5 in
12
mm
54100 lbf
240000
N
49900 lbf
222000
N
DAAC15K065S 22215 65 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
54100 lbf
240000
N
49900 lbf
222000
N
DAAC17K215S 22217 2 15/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
DAAC17K075S 22217 75 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
DAAC17K300S 22217 3 in 7-1/2 in
190.5
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
DAAC20K307S 22220 3 7/16 in 8.63 in
219.2
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAC20K308S 22220 3 1/2 in 8.63 in
219.2
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAC20K090S 22220 90 mm 8.63 in
219.2
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAC22K100S 22222 100 mm 9.38 in
238.3
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
DAAC22K315S 22222 3 15/16 in 9.38 in
238.3
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
DAAC22K400S 22222 4 in 9.38 in
238.3
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
DAAC26K407S 22226 4 7/16 in 11-3/4 in
298.5
mm
0.75 in
20
mm
212000 lbf
945000
N
170000 lbf
757000
N
DAAC26K408S 22226 4 1/2 in 11-3/4 in
298.5
mm
0.75 in
20
mm
212000 lbf
945000
N
170000 lbf
757000
N
DAAC26K115S 22226 115 mm 11-3/4 in
298.5
mm
0.75 in
20
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 1 - 21 of 21 1 
<