Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 50 of 62 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

DAAC17K215S 22217 2 15/16 in 7.5 in
190.5
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAACK17K215S 22217 2 15/16 in 8.63 in
219.2
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
DAAC17K075S 22217 75 mm 7.5 in
190.5
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAACK17K075S 22217 75 mm 8.63 in
219.2
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
DAAC17K300S 22217 3 in 7.5 in
190.5
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAACK17K300S 22217 3 in 8.63 in
219.2
mm
0.75 in
20
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAACK18K080S 22218 80 mm 9.38 in
238.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAACK18K303S 22218 3 3/16 in 9.38 in
238.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAACK18K304S 22218 3 1/4 in 9.38 in
238.3
mm
0.75 in
20
mm
87200 lbf
388000
N
79700 lbf
355000
N
DAAC20K307S 22220 3 7/16 in 8.63 in
219.2
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAACK20K307S 22220 3 7/16 in 9.38 in
238.3
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAC20K308S 22220 3 1/2 in 8.63 in
219.2
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAACK20K308S 22220 3 1/2 in 9.38 in
238.3
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAC20K090S 22220 90 mm 8.63 in
219.2
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAACK20K090S 22220 90 mm 9.38 in
238.3
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAC22K100S 22222 100 mm 9.38 in
238.3
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAACK22K100S 22222 100 mm 11.75 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
DAAC22K315S 22222 3 15/16 in 9.38 in
238.3
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAACK22K315S 22222 3 15/16 in 11.75 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
DAAC22K400S 22222 4 in 9.38 in
238.3
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAACK22K400S 22222 4 in 11.75 in
298.5
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAACK24K403S 22224 4 3/16 in 12.75 in
323.9
mm
0.875 in
24
mm
174000 lbf
772000
N
145000 lbf
647000
N
TAACK24K404S 22224 4 1/4 in 12.75 in
323.9
mm
0.875 in
24
mm
174000 lbf
772000
N
145000 lbf
647000
N
TAACK24K110S 22224 110 mm 12.75 in
323.9
mm
0.875 in
24
mm
174000 lbf
772000
N
145000 lbf
647000
N
DAAC26K407S 22226 4 7/16 in 11.75 in
298.5
mm
0.75 in
20
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 26 - 50 of 62 1 2 3 
<