3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 163 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Bolt Circle Diameter

Bolt Size

C - Dynamic Load (Basic)

C0 - Static Load

Weight

CAD

QVVF11V115S N/A 22211 N/A 1-15/16 in N/A 6.18 in157.0 mm N/A 0.5 in12 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVFK11V115S N/A 22211 N/A 1-15/16 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVFL11V115S N/A 22211 N/A 1-15/16 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVFX11V115S N/A 22211 N/A 1-15/16 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVF11V050S N/A 22211 N/A 50 mm N/A 6.18 in157.0 mm N/A 0.5 in12 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVFK11V050S N/A 22211 N/A 50 mm N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVFL11V050S N/A 22211 N/A 50 mm N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVFX11V050S N/A 22211 N/A 50 mm N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVF11V200S N/A 22211 N/A 2 in N/A 6.18 in157.0 mm N/A 0.5 in12 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVFK11V200S N/A 22211 N/A 2 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVFL11V200S N/A 22211 N/A 2 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVFX11V200S N/A 22211 N/A 2 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A 11 lb5 Kg N/A CAD
QVVF12V055S N/A 22212 N/A 55 mm N/A 6.89 in175.0 mm N/A 0.625 in16 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A 14 lb6.4 Kg N/A CAD
QVVFK13V055S N/A 22213 N/A 55 mm N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 46400 lb206 kN N/A 48600 lb216 kN N/A 14 lb6.4 Kg N/A CAD
QVVFL12V055S N/A 22212 N/A 55 mm N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A 14 lb6.4 Kg N/A CAD
QVVFX12V055S N/A 22212 N/A 55 mm N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A 14 lb6.4 Kg N/A CAD
QVVF12V203S N/A 22212 N/A 2-3/16 in N/A 6.89 in175.0 mm N/A 0.625 in16 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A 14 lb6.4 Kg N/A CAD
QVVFK13V203S N/A 22213 N/A 2-3/16 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 46400 lb206 kN N/A 48600 lb216 kN N/A 14 lb6.4 Kg N/A CAD
QVVFL12V203S N/A 22212 N/A 2-3/16 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A 14 lb6.4 Kg N/A CAD
QVVFX12V203S N/A 22212 N/A 2-3/16 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A 14 lb6.4 Kg N/A CAD
QVVF12V204S N/A 22212 N/A 2-1/4 in N/A 6.89 in175.0 mm N/A 0.625 in16 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A 14 lb6.4 Kg N/A CAD
QVVFK13V204S N/A 22213 N/A 2-1/4 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 46400 lb206 kN N/A 48600 lb216 kN N/A 14 lb6.4 Kg N/A CAD
QVVFL12V204S N/A 22212 N/A 2-1/4 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A 14 lb6.4 Kg N/A CAD
QVVFX12V204S N/A 22212 N/A 2-1/4 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A 14 lb6.4 Kg N/A CAD
QVVF14V060S N/A 22214 N/A 60 mm N/A 7.60 in193.0 mm N/A 0.625 in16 mm N/A 47800 lb213 kN N/A 52000 lb231 kN N/A 17.0 lb7.7 Kg N/A CAD
1 - 25 of 163 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »