Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double V-Lock Cartridge Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Cartridge Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double V-Lock Cartridge Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 32 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVMC11V115S 22211 1 15/16 in 4.531 in
115.1
mm
4.02 in
102.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVVMC11V050S 22211 50 mm 4.531 in
115.1
mm
4.02 in
102.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVVMC11V200S 22211 2 in 4.531 in
115.1
mm
4.02 in
102.1
mm
31900 lbf
142000
N
31400 lbf
140000
N
QVVMC13V055S 22213 55 mm 5 in
127
mm
4.24 in
107.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVVMC13V203S 22213 2 3/16 in 5 in
127
mm
4.24 in
107.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVVMC13V204S 22213 2 1/4 in 5 in
127
mm
4.24 in
107.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QVVMC15V060S 22215 60 mm 5 7/8 in
149.2
mm
4.09 in
103.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVMC15V207S 22215 2 7/16 in 5 7/8 in
149.2
mm
4.09 in
103.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVMC15V208S 22215 2 1/2 in 5 7/8 in
149.2
mm
4.09 in
103.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVMC15V065S 22215 65 mm 5 7/8 in
149.2
mm
4.09 in
103.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVMC17V211S 22217 2 11/16 in 6.75 in
171.5
mm
4.18 in
106.2
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVMC17V212S 22217 2 3/4 in 6.75 in
171.5
mm
4.18 in
106.2
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVMC17V070S 22217 70 mm 6.75 in
171.5
mm
4.18 in
106.2
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVMC17V215S 22217 2 15/16 in 6.75 in
171.5
mm
4.18 in
106.2
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVMC17V075S 22217 75 mm 6.75 in
171.5
mm
4.18 in
106.2
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVMC17V300S 22217 3 in 6.75 in
171.5
mm
4.18 in
106.2
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVMC20V080S 22220 80 mm 8.1250 in
206.4
mm
4.62 in
117.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVMC20V303S 22220 3 3/16 in 8.1250 in
206.4
mm
4.62 in
117.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVMC20V304S 22220 3 1/4 in 8.1250 in
206.4
mm
4.62 in
117.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVMC20V085S 22220 85 mm 8.1250 in
206.4
mm
4.62 in
117.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVMC20V307S 22220 3 7/16 in 8.1250 in
206.4
mm
4.62 in
117.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVMC20V308S 22220 3 1/2 in 8.1250 in
206.4
mm
4.62 in
117.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVMC20V090S 22220 90 mm 8.1250 in
206.4
mm
4.62 in
117.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVMC22V311S 22222 3 11/16 in 8.75 in
222.3
mm
4.99 in
126.7
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVMC22V312S 22222 3 3/4 in 8.75 in
222.3
mm
4.99 in
126.7
mm
147000 lbf
653000
N
125000 lbf
555000
N
  Results 1 - 25 of 32 1 2 
<