Double V-Lock Cartridge Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Cartridge Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double V-Lock Cartridge Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 32
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Bearing Number
Shaft Size
Outside Diameter
Total Width
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVMC11V115S
22211
1 15/16
in
4.531
in
115.1
mm
4.02
in
102.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVMC11V050S
22211
50
mm
4.531
in
115.1
mm
4.02
in
102.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVMC11V200S
22211
2
in
4.531
in
115.1
mm
4.02
in
102.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVMC13V055S
22213
55
mm
5
in
127
mm
4.24
in
107.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVMC13V203S
22213
2 3/16
in
5
in
127
mm
4.24
in
107.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVMC13V204S
22213
2 1/4
in
5
in
127
mm
4.24
in
107.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVMC15V060S
22215
60
mm
5 7/8
in
149.2
mm
4.09
in
103.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVVMC15V207S
22215
2 7/16
in
5 7/8
in
149.2
mm
4.09
in
103.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVVMC15V208S
22215
2 1/2
in
5 7/8
in
149.2
mm
4.09
in
103.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVVMC15V065S
22215
65
mm
5 7/8
in
149.2
mm
4.09
in
103.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
QVVMC17V211S
22217
2 11/16
in
6.7500
in
171.5
mm
4.18
in
106.2
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVMC17V212S
22217
2 3/4
in
6.7500
in
171.5
mm
4.18
in
106.2
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVMC17V070S
22217
70
mm
6.7500
in
171.5
mm
4.18
in
106.2
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVMC17V215S
22217
2 15/16
in
6.7500
in
171.5
mm
4.18
in
106.2
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVMC17V075S
22217
75
mm
6.7500
in
171.5
mm
4.18
in
106.2
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVMC17V300S
22217
3
in
6.7500
in
171.5
mm
4.18
in
106.2
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVMC20V080S
22220
80
mm
8.1250
in
206.4
mm
4.62
in
117.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVMC20V303S
22220
3 3/16
in
8.1250
in
206.4
mm
4.62
in
117.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVMC20V304S
22220
3 1/4
in
8.1250
in
206.4
mm
4.62
in
117.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVMC20V085S
22220
85
mm
8.1250
in
206.4
mm
4.62
in
117.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVMC20V307S
22220
3 7/16
in
8.1250
in
206.4
mm
4.62
in
117.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVMC20V308S
22220
3 1/2
in
8.1250
in
206.4
mm
4.62
in
117.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVMC20V090S
22220
90
mm
8.1250
in
206.4
mm
4.62
in
117.3
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVMC22V311S
22222
3 11/16
in
8-3/4
in
222.3
mm
4.99
in
126.7
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVMC22V312S
22222
3 3/4
in
8-3/4
in
222.3
mm
4.99
in
126.7
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 1 - 25 of 32
1
2
<