All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Cartridge Block > View Items  

Double V-Lock Cartridge Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 32 of 32 1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVMC22V100S 22222 100 mm 8-3/4 in
222.3
mm
4.99 in
126.7
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVMC22V315S 22222 3 15/16 in 8-3/4 in
222.3
mm
4.99 in
126.7
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVMC22V400S 22222 4 in 8-3/4 in
222.3
mm
4.99 in
126.7
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVMC26V110S 22226 110 mm 10.437 in
265.1
mm
7.02 in
178.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVVMC26V407S 22226 4 7/16 in 10.437 in
265.1
mm
7.02 in
178.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVVMC26V408S 22226 4 1/2 in 10.437 in
265.1
mm
7.02 in
178.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QVVMC26V115S 22226 115 mm 10.437 in
265.1
mm
7.02 in
178.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
  Results 26 - 32 of 32 1 2