Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QVVMC22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 4.99 in126.7 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVMC22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 4.99 in126.7 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVMC22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 4.99 in126.7 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVMC26V110S | Bearing Number N/A 22226 | Shaft Size N/A 110 mm | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 7.02 in178.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVVMC26V407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 7.02 in178.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVVMC26V408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 7.02 in178.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
QVVMC26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Outside Diameter N/A 10.437 in265.1 mm | Total Width N/A 7.02 in178.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |