Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
101 - 125 of 163 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Add To Cart/Request Quote
N/A 22219 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 85 mm N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 85 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 85 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 85 mm N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 85 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 85 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 3 7/16 in N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 3 7/16 in N/A 11.84 in300.7 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 3 1/2 in N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 3 1/2 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 3 1/2 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 3 1/2 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 3 1/2 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 3 1/2 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 90 mm N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 90 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 90 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22220 N/A 90 mm N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Add To Cart
Request Quote
N/A 22219 N/A 90 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Add To Cart
Request Quote
101 - 125 of 163 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »