Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
QVVPX26V407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPX26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPX26V110S | Bearing Number N/A 22226 | Shaft Size N/A 110 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPK26V408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Base to Center Height N/A 6.13 in155.7 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPK26V407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Base to Center Height N/A 6.13 in155.7 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPK26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 6.13 in155.7 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPK26V110S | Bearing Number N/A 22226 | Shaft Size N/A 110 mm | Base to Center Height N/A 6.13 in155.7 mm | Bolt Spacing Min N/A 15.25 in387.4 mm | Bolt Spacing Max N/A 16.75 in425.5 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPH26V408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 14.25 in362 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPH26V407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 14.25 in362 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPH26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 14.25 in362 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPH26V110S | Bearing Number N/A 22226 | Shaft Size N/A 110 mm | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 14.25 in362 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPG26V408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 14.46 in367.3 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPG26V407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 14.46 in367.3 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPG26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 5.91 in150 mm | Bolt Spacing Min N/A 14.46 in367.3 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPF26V408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPF26V407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPF26V115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPF26V110S | Bearing Number N/A 22226 | Shaft Size N/A 110 mm | Base to Center Height N/A 4.75 in120.7 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A ![]() |
QVVPH24V110S | Bearing Number N/A 22224 | Shaft Size N/A 110 mm | Base to Center Height N/A 5.25 in133.4 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A ![]() |
QVVPG24V110S | Bearing Number N/A 22224 | Shaft Size N/A 110 mm | Base to Center Height N/A 5.51 in140 mm | Bolt Spacing Min N/A 13.5 in342.9 mm | Bolt Spacing Max N/A 14 in355.6 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A ![]() |
QVVPR22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A ![]() |
QVVPR22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A ![]() |
QVVPR22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A ![]() |
QVVPR22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3 3/4 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A ![]() |
QVVPR22V311S | Bearing Number N/A 22222 | Shaft Size N/A 3 11/16 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A ![]() |