Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
QVVPX19V307S | Bearing Number N/A 22219 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPX19V304S | Bearing Number N/A 22219 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPX19V303S | Bearing Number N/A 22219 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPX19V090S | Bearing Number N/A 22219 | Shaft Size N/A 90 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPX19V085S | Bearing Number N/A 22219 | Shaft Size N/A 85 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPX19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPR19V308S | Bearing Number N/A 22219 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPR19V307S | Bearing Number N/A 22219 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPR19V304S | Bearing Number N/A 22219 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPR19V303S | Bearing Number N/A 22219 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPR19V090S | Bearing Number N/A 22219 | Shaft Size N/A 90 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPR19V085S | Bearing Number N/A 22219 | Shaft Size N/A 85 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPR19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPF19V308S | Bearing Number N/A 22219 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPF19V307S | Bearing Number N/A 22219 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPF19V304S | Bearing Number N/A 22219 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPF19V303S | Bearing Number N/A 22219 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPF19V090S | Bearing Number N/A 22219 | Shaft Size N/A 90 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPF19V085S | Bearing Number N/A 22219 | Shaft Size N/A 85 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPF19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 8.88 in225.6 mm | Bolt Spacing Max N/A 10.88 in276.4 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A ![]() |
QVVPK17V300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A ![]() |
QVVPK17V215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A ![]() |
QVVPK17V212S | Bearing Number N/A 22217 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A ![]() |
QVVPK17V211S | Bearing Number N/A 22217 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A ![]() |
QVVPK17V075S | Bearing Number N/A 22217 | Shaft Size N/A 75 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.81 in274.6 mm | Bolt Spacing Max N/A 12.19 in309.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A ![]() |