All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Four-Bolt Pillow Block > View Items  

Double V-Lock Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 195  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPF16V070S 22216 70 mm 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPH17V070S 22217 70 mm 3.75 in
95.3
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVPR16V070S 22216 70 mm 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPK17V070S 22217 70 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVPX16V070S 22216 70 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPG16V070S 22216 70 mm 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPH16V070S 22216 70 mm 3.5 in
88.9
mm
9 in
228.6
mm
11 in
279.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPF16V215S 22216 2 15/16 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPG17V215S 22217 2 15/16 in 3.74 in
95
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVPH17V215S 22217 2 15/16 in 3.75 in
95.3
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVPR16V215S 22216 2 15/16 in 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPK17V215S 22217 2 15/16 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVPX16V215S 22216 2 15/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPF16V075S 22216 75 mm 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPG17V075S 22217 75 mm 3.74 in
95
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVPH17V075S 22217 75 mm 3.75 in
95.3
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVPR16V075S 22216 75 mm 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPK17V075S 22217 75 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVPX16V075S 22216 75 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPF16V300S 22216 3 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPG17V300S 22217 3 in 3.74 in
95
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVPH17V300S 22217 3 in 3.75 in
95.3
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVPR16V300S 22216 3 in 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
QVVPK17V300S 22217 3 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
CAD Icon (for items table)
QVVPX16V300S 22216 3 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
CAD Icon (for items table)
  Results 51 - 75 of 195  1 2 3 4 5 »