All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Four-Bolt Pillow Block > View Items  

Double V-Lock Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 195  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPF19V080S 22219 80 mm 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPH20V080S 22220 80 mm 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVVPR19V080S 22219 80 mm 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPK20V080S 22220 80 mm 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVVPX19V080S 22219 80 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPG19V080S 22219 80 mm 3.94 in
100
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPH19V080S 22219 80 mm 4 in
101.6
mm
10 in
254
mm
11.75 in
298.5
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPF19V303S 22219 3 3/16 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPH20V303S 22220 3 3/16 in 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVVPR19V303S 22219 3 3/16 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPK20V303S 22220 3 3/16 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVVPX19V303S 22219 3 3/16 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPG19V303S 22219 3 3/16 in 3.94 in
100
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPH19V303S 22219 3 3/16 in 4 in
101.6
mm
10 in
254
mm
11.75 in
298.5
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPF19V304S 22219 3 1/4 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPH20V304S 22220 3 1/4 in 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVVPR19V304S 22219 3 1/4 in 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPK20V304S 22220 3 1/4 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVVPX19V304S 22219 3 1/4 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPG19V304S 22219 3 1/4 in 3.94 in
100
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPH19V304S 22219 3 1/4 in 4 in
101.6
mm
10 in
254
mm
11.75 in
298.5
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPF19V085S 22219 85 mm 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPH20V085S 22220 85 mm 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QVVPR19V085S 22219 85 mm 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
CAD Icon (for items table)
QVVPK20V085S 22220 85 mm 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 76 - 100 of 195  1 2 3 4 5 »