All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Four-Bolt Pillow Block > View Items  

Double V-Lock Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 195 « 6 7 8 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPR22V311S 22222 3 11/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPF22V312S 22222 3 3/4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPG22V312S 22222 3 3/4 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPH22V312S 22222 3 3/4 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPK22V312S 22222 3 3/4 in 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPX22V312S 22222 3 3/4 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPR22V312S 22222 3 3/4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPF22V100S 22222 100 mm 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPG22V100S 22222 100 mm 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPH22V100S 22222 100 mm 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPK22V100S 22222 100 mm 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPX22V100S 22222 100 mm 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPR22V100S 22222 100 mm 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPF22V315S 22222 3 15/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPG22V315S 22222 3 15/16 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPH22V315S 22222 3 15/16 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPK22V315S 22222 3 15/16 in 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPX22V315S 22222 3 15/16 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPR22V315S 22222 3 15/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPF22V400S 22222 4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPG22V400S 22222 4 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPH22V400S 22222 4 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPK22V400S 22222 4 in 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPX22V400S 22222 4 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QVVPR22V400S 22222 4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
  Results 126 - 150 of 195 « 6 7 8