All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Four-Bolt Pillow Block > View Items  

Double V-Lock Four-Bolt Pillow Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 195 of 195 « 6 7 8 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPF28V125S 22228 125 mm 5.5 in
139.7
mm
13.75 in
349.3
mm
15.88 in
403.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPG28V125S 22228 125 mm 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPH28V125S 22228 125 mm 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPX28V125S 22228 125 mm 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPR28V125S 22228 125 mm 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPF28V415S 22228 4 15/16 in 5.5 in
139.7
mm
13.75 in
349.3
mm
15.88 in
403.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPG28V415S 22228 4 15/16 in 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPH28V415S 22228 4 15/16 in 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPX28V415S 22228 4 15/16 in 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPR28V415S 22228 4 15/16 in 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPF28V500S 22228 5 in 5.5 in
139.7
mm
13.75 in
349.3
mm
15.88 in
403.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPG28V500S 22228 5 in 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPH28V500S 22228 5 in 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPX28V500S 22228 5 in 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPR28V500S 22228 5 in 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPF28V130S 22228 130 mm 5.5 in
139.7
mm
13.75 in
349.3
mm
15.88 in
403.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPG28V130S 22228 130 mm 5.91 in
150
mm
15.13 in
384.3
mm
17.63 in
447.8
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPH28V130S 22228 130 mm 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPX28V130S 22228 130 mm 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
QVVPR28V130S 22228 130 mm 5.5 in
139.7
mm
13 in
330.2
mm
15.88 in
403.4
mm
237000 lbf
1060000
N
194000 lbf
863000
N
CAD Icon (for items table)
  Results 176 - 195 of 195 « 6 7 8