Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
QVVPR22V311S | Bearing Number N/A 22222 | Shaft Size N/A 3 11/16 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPF22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3 3/4 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPG22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3 3/4 in | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPH22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3 3/4 in | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPK22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3 3/4 in | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPX22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3 3/4 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPR22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3 3/4 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPF22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPG22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPH22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPK22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPX22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPR22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPF22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPG22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPH22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPK22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPX22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPR22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPF22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPG22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPH22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPK22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 5.75 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPX22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14 in355.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVPR22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4.25 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |