Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QVVFL14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFX14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVF14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFL14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFX14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVF14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFL14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFX14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVF14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFL14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFX14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFB15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVFC15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVFK15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVFB15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVFC15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVFK15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVFB15V207S | Bearing Number N/A 22215 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVFC15V207S | Bearing Number N/A 22215 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVFK15V207S | Bearing Number N/A 22215 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVFB15V060S | Bearing Number N/A 22215 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVFC15V060S | Bearing Number N/A 22215 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVFK15V060S | Bearing Number N/A 22215 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVVF16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVVFL16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |