Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 53 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Sort by
N/A 22222 N/A 3 3/4 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22222 N/A 3 3/4 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22222 N/A 100 mm N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22222 N/A 100 mm N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22222 N/A 3 15/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22222 N/A 3 15/16 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22222 N/A 4 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22222 N/A 4 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
N/A 22226 N/A 110 mm N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 110 mm N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 110 mm N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 4 7/16 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 4 7/16 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 4 7/16 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 4.5000 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 4.5000 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 4.5000 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 115.000 mm N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 115.000 mm N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22226 N/A 115.000 mm N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22228 N/A 125.000 mm N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD
N/A 22228 N/A 125.000 mm N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD
N/A 22228 N/A 4 15/16 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD
N/A 22228 N/A 4 15/16 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD
N/A 22228 N/A 5 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD
26 - 50 of 53 | Results Per Page | View | Unit of Measure
1 2 3