Double V-Lock Take-Up Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Take-Up Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double V-Lock Take-Up Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 22 of 22
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Bearing Number
Shaft Size
Slot to Slot
Opening Height
Slot Width
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVTU14V060S
22214
60
mm
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVTU14V207S
22214
2 7/16
in
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVTU14V208S
22214
2 1/2
in
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVTU14V065S
22214
65
mm
5.13
in
130.3
mm
1.31
in
33.3
mm
1.06
in
26.9
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVTU16V211S
22216
2 11/16
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVTU16V212S
22216
2 3/4
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVTU16V070S
22216
70
mm
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVTU16V215S
22216
2 15/16
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVTU16V075S
22216
75
mm
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVTU16V300S
22216
3
in
5.94
in
150.9
mm
1.56
in
39.6
mm
1.81
in
46
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVTU19V080S
22219
80
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVTU19V303S
22219
3 3/16
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVTU19V304S
22219
3 1/4
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVTU19V085S
22219
85
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVTU19V307S
22219
3 7/16
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVTU19V308S
22219
3 1/2
in
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVTU19V090S
22219
90
mm
6.81
in
173
mm
1.88
in
47.8
mm
1.81
in
46
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVTU22V311S
22222
3 11/16
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVTU22V312S
22222
3 3/4
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVTU22V100S
22222
100
mm
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVTU22V315S
22222
3 15/16
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVTU22V400S
22222
4
in
8.63
in
219.2
mm
2.06
in
52.3
mm
2.06
in
52.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 1 - 22 of 22
1
<