Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
126 - 150 of 163 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Add To Cart/Request Quote
N/A 22222 N/A 3 11/16 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 11/16 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 11/16 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 3/4 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 3/4 in N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 3/4 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 3/4 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 3/4 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 100 mm N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 15/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 15/16 in N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 15/16 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 15/16 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 3 15/16 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 4 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 4 in N/A 4.94 in125.5 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 4 in N/A 4.92 in125 mm N/A 12.5 in317.5 mm N/A 14.5 in368.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22222 N/A 4 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Add To Cart
Request Quote
N/A 22226 N/A 110 mm N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Add To Cart
Request Quote
N/A 22226 N/A 110 mm N/A 5.51 in140 mm N/A 13.07 in332 mm N/A 14.37 in365 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Add To Cart
Request Quote
126 - 150 of 163 | Results Per Page | View | Unit of Measure
« 6 7