All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Disc Couplings
>
DI Type (Drop-In Spacer)
>
DI-6 Type Hubs with Keyway - Inch (Imperial) Bores
>
View Items
DI-6 Type Hubs with Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Disc Coupling Catalog
(PDF, 0KB)
DI Type Disc Coupling Installation Instructions
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 12 of 12
1
Part Number
Description
Bore Size
Hub Style
Size
Set Screw Style Coupling Size (Dimension T)
Length thru Bore
Nominal Torque
69790412127
DI90-6-HUB-1-3/8-5/16X5/32KW
1 3/8
in
Standard
90-6
No Setscrew
1.570
in
39.88
mm
2100
in·lb
69790412128
DI90-6-HUB-1-5/8-3/8X3/16KW
1 5/8
in
Standard
90-6
No Setscrew
1.570
in
39.88
mm
2100
in·lb
69790499458
DI110-6-HUB-.751-3/16X3/32KW-2SS90
3/4
in
Standard
110-6
1/4-20
1.97
in
50.04
mm
5100
in·lb
69790497403
DI110-6-HUB-1.626-3/8X3/16KW
1 5/8
in
Standard
110-6
No Setscrew
1.97
in
50.04
mm
5100
in·lb
69790497126
DI110-6-HUB-1-1/8-1/4X1/8KW
1 1/8
in
Standard
110-6
No Setscrew
1.97
in
50.04
mm
5100
in·lb
69790495123
DI110-6-HUB-1-5/8-3/8X3/16KW
1 5/8
in
Standard
110-6
No Setscrew
1.97
in
50.04
mm
5100
in·lb
69790497874
DI110-6-HUB-7/8-3/16X3/32KW
7/8
in
Standard
110-6
No Setscrew
1.97
in
50.04
mm
5100
in·lb
69790493632
DI132-6-HUB-1.626-3/8X3/16KW-2SS90
1 5/8
in
Standard
132-6
3/8-16
2.36
in
59.94
mm
9700
in·lb
69790496298
DI132-6-HUB-1-3/8-5/16X5/32KW
1 3/8
in
Standard
132-6
No Setscrew
2.36
in
59.94
mm
9700
in·lb
69790499090
DI132-6-HUB-2.5015-5/8X5/16KW-2SS90
2 1/2
in
Standard
132-6
No Setscrew
2.36
in
59.94
mm
9700
in·lb
69790411364
DI158-6-HUB-2.7559-0.7894XT=2.940KW
2 3/4
in
Standard
158-6
No Setscrew
2.76
in
70.1
mm
17700
in·lb
69790497747
DI110-6-HUB JUMBO-2-3/8-5/8X5/16KW
2 3/8
in
Jumbo
110-6
No Setscrew
1.97
in
50.04
mm
5100
in·lb
Results 1 - 12 of 12
1