All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > DI Type (Drop-In Spacer) > DI-6 Type Jumbo Hubs - Rough Stock Bore > View Items  

DI-6 Type Jumbo Hubs - Rough Stock Bore

Check up to five results to perform an action.


    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Disc Coupling Catalog
(PDF, 0KB)

DI Type Disc Coupling Installation Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 10 of 10 1 

Part Number

Description 

Size

Hub Style

Length thru Bore

Nominal Torque

Max. Bore (Dimensions ID1/ID2)

69790494935 DI90-6-HUB JUMBO-RSB 90-6 Jumbo 1.570 in
39.88
mm
2100 in·lb 2.250 in
59.00
mm
69790492087 DI110-6-HUB JUMBO-RSB 110-6 Jumbo 1.97 in
50.04
mm
5100 in·lb 2.940 in
75.00
mm
69790492088 DI132-6-HUB JUMBO-RSB 132-6 Jumbo 2.36 in
59.94
mm
9700 in·lb 3.560 in
90.00
mm
69790492089 DI158-6-HUB JUMBO-RSB 158-6 Jumbo 2.76 in
70.1
mm
17700 in·lb 4.130 in
105.00
mm
69790492090 DI185-6-HUB JUMBO-RSB 185-6 Jumbo 3.150 in
80.01
mm
29200 in·lb 4.940 in
125
mm
69790492091 DI202-6-HUB JUMBO-RSB 202-6 Jumbo 3.54 in
89.92
mm
40700 in·lb 5.380 in
135.00
mm
69790492092 DI228-6-HUB JUMBO-RSB 228-6 Jumbo 3.940 in
100.08
mm
62000.00 in·lb 5.940 in
150
mm
69790492093 DI255-6-HUB JUMBO-RSB 255-6 Jumbo 4.530 in
115.06
mm
90300.00 in·lb 6.630 in
170.00
mm
69790492094 DI278-6-HUB JUMBO-RSB 278-6 Jumbo 4.920 in
124.97
mm
125700.00 in·lb 7.310 in
185.00
mm
69790492095 DI302-6-HUB JUMBO-RSB 302-6 Jumbo 5.320 in
135.13
mm
177000 in·lb 7.880 in
200
mm
  Results 1 - 10 of 10 1