Part Number |
Description |
Size |
Hub Style |
Length thru Bore |
Nominal Torque |
Max. Bore (Dimensions ID1/ID2) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 69790494935 | Description N/A DI90-6-HUB JUMBO-RSB | Size N/A 90-6 | Hub Style N/A Jumbo | Length thru Bore N/A 1.570 in39.88 mm | Nominal Torque N/A 2100 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.250 in59.00 mm |
Add To Cart
Request Quote |
| 69790492087 | Description N/A DI110-6-HUB JUMBO-RSB | Size N/A 110-6 | Hub Style N/A Jumbo | Length thru Bore N/A 1.97 in50.04 mm | Nominal Torque N/A 5100 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.940 in75.00 mm |
Add To Cart
Request Quote |
| 69790492088 | Description N/A DI132-6-HUB JUMBO-RSB | Size N/A 132-6 | Hub Style N/A Jumbo | Length thru Bore N/A 2.36 in59.94 mm | Nominal Torque N/A 9700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 3.560 in90.00 mm |
Add To Cart
Request Quote |
| 69790492089 | Description N/A DI158-6-HUB JUMBO-RSB | Size N/A 158-6 | Hub Style N/A Jumbo | Length thru Bore N/A 2.76 in70.1 mm | Nominal Torque N/A 17700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.130 in105.00 mm |
Add To Cart
Request Quote |
| 69790492090 | Description N/A DI185-6-HUB JUMBO-RSB | Size N/A 185-6 | Hub Style N/A Jumbo | Length thru Bore N/A 3.150 in80.01 mm | Nominal Torque N/A 29200 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.940 in125 mm |
Add To Cart
Request Quote |
| 69790492091 | Description N/A DI202-6-HUB JUMBO-RSB | Size N/A 202-6 | Hub Style N/A Jumbo | Length thru Bore N/A 3.54 in89.92 mm | Nominal Torque N/A 40700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 5.380 in135.00 mm |
Add To Cart
Request Quote |
| 69790492092 | Description N/A DI228-6-HUB JUMBO-RSB | Size N/A 228-6 | Hub Style N/A Jumbo | Length thru Bore N/A 3.940 in100.08 mm | Nominal Torque N/A 62000.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 5.940 in150 mm |
Add To Cart
Request Quote |
| 69790492093 | Description N/A DI255-6-HUB JUMBO-RSB | Size N/A 255-6 | Hub Style N/A Jumbo | Length thru Bore N/A 4.530 in115.06 mm | Nominal Torque N/A 90300.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 6.630 in170.00 mm |
Add To Cart
Request Quote |
| 69790492094 | Description N/A DI278-6-HUB JUMBO-RSB | Size N/A 278-6 | Hub Style N/A Jumbo | Length thru Bore N/A 4.920 in124.97 mm | Nominal Torque N/A 125700.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 7.310 in185.00 mm |
Add To Cart
Request Quote |
| 69790492095 | Description N/A DI302-6-HUB JUMBO-RSB | Size N/A 302-6 | Hub Style N/A Jumbo | Length thru Bore N/A 5.320 in135.13 mm | Nominal Torque N/A 177000 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 7.880 in200 mm |
Add To Cart
Request Quote |