Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    DI-6 Type Standard Hub Bolt Kits
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > DI Type (Drop-In Spacer) > DI-6 Type Standard Hub Bolt Kits > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

DI-6 Type Standard Hub Bolt Kits

For CAD models and more information, click Directly on the part number below.


    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
    Note: Bolt kits are generally INCLUDED when ordering a DI type hub. Unless ordered as a replacement part, bolt kits are generally not ordered as a stand alone item.





 DOWNLOADS 

DI Type Disc Coupling Installation Instructions
(PDF, 0KB)

Disc Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 9 of 9 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Coupling Size

69790494933 90-6/94-6-HUB BOLT KIT-STD 90-6
69790493904 110-6/115-6-HUB BOLT KIT-STD 110-6
69790493095 132-6/139-6-HUB BOLT KIT-STD 132-6
69790493096 158-6/165-6-HUB BOLT KIT-STD 158-6
69790493098 202-6/210-6-HUB BOLT KIT-STD 202-6
69790493099 228-6/236-6-HUB BOLT KIT-STD 228-6
69790493905 255-6/263-6-HUB BOLT KIT-STD 255-6
69790493100 278-6/286-6-HUB BOLT KIT-STD 278-6
69790493101 302-6/310-6-HUB BOLT KIT-STD 302-6
  Results 1 - 9 of 9 1 
<